5G NR
Opens the Auto Frequency Offset Adjustment 
dialog window, enabling you to automatically set the frequency offset for each carrier to get the expected channel spacing, based on section 5.4.1 of 38.104. Use the interactive table to select the Channel Spacing Type and Channel Raster frequency then click Auto Set Frequency Offsets when finished.
| 
                     GUI Location  | 
                
                     Apps > 5G NR > Carrier > Auto Frequency Offset  | 
            
| 
                     SCPI Command  | 
                
                     [:SOURce]:RADio:NR5G:WAVeform:AFOFfset ADJacent|CA, CR100K|CR15K|CR60K  | 
            
| 
                     SCPI Example  | 
                
                     RAD:NR5G:WAV:AFOF ADJ,CR100K  | 
            
| Preset | 1 | 
| 
                     State Saved  | 
                
                     No  | 
            
| 
                     Initial S/W Revision  | 
                
                     A.01.00  | 
            
| 
                     Modified S/W Revision  | 
                
                     A.09.00  |